Letzte Aktualisierung: July 15 2024 23:33:53.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 420 mm Accuracy grade: ± 2.0 µm Grating period: 10.000 µm
Output signal: sinusoidal current signals (11
µApp)
Reference mark position: in the middle of the
measuring length
Seal type: FPM sealing lip Version: Air inlet left
Connecting direction: Cable outlet right
Cable length: 4.50 m
Electrical connection: Connector M23, metal
housing, male, 9-pin
Pin configuration: D1352370
Cable type: PUR Ø 4.4 mm
Identnumber
Identnumber
1359772-02
Measuring length
Measuring length
420 mm Accuracy grade: ± 2.0 µm Grating period: 10.000 µm
Output signal
Output signal
sinusoidal current signals (11
µApp)
Reference mark position
Reference mark position
in the middle of the
measuring length
Seal type
Seal type
FPM sealing lip Version: Air inlet left
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
4.50 m
Electrical connection
Electrical connection
Connector M23, metal
housing, male, 9-pin
Pin configuration
Pin configuration
D1352370
Cable type
Cable type
PUR Ø 4.4 mm
SCIP ID
SCIP ID
a437d5dc-d828-4bf1-9cc4-59dd17af6734
Downloads / CAD / Mounting / Documentation