Letzte Aktualisierung: July 24 2024 23:34:26.

EIB 3091F
External interface box with serial output interface for incremental encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 3091F
External interface box with serial output interface for incremental encoders
Input signal: sinusoidal voltage
signals (1 Vpp)
Electrical connection: Connector M23, female,
12-pin
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Electrical connection 2: D-sub connector, 2-row,
metal housing, design A,
with locking screws,
with integrated
electronics, male,
15-pin
Interface: Fanuc Serial Interface a
(Fanuc02)
Encoder ID: Incremental linear
encoder
Line count: 2600
Nominal increment of coded reference marks,
reference marks: nominal increment = 100
grating periods
Subdivision factor: 16384 fold
Limit switch: Information on the
interface not available
Power supply: 3.6 V ... 14 V
Identnumber
Identnumber
1363111-04
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Electrical connection
Electrical connection
Connector M23, female, 12-pin
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Electrical connection 2
Electrical connection 2
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Interface
Interface
Fanuc Serial Interface a (Fanuc02)
Encoder ID
Encoder ID
Incremental linear encoder
Line count
Line count
2600
Nominal increment of coded reference marks,
reference marks
reference marks
nominal increment = 100 grating periods
Subdivision factor
Subdivision factor
16384 fold
Limit switch
Limit switch
Information on the interface not available
Power supply
Power supply
3.6 V ... 14 V
SCIP ID
SCIP ID
42704ef4-e0e7-49a7-a3cb-576c2ea5785e
Downloads / CAD / Mounting / Documentation