Letzte Aktualisierung: July 25 2024 23:36:47.

EIB 3091M
External interface box with serial output interface for incremental encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 3091M
External interface box with serial output interface for incremental encoders
Input signal: sinusoidal voltage
signals (1 Vpp)
Electrical connection: D-sub connector, 2-row,
without locking screws,
female, 15-pin
Cable length: 0.13 m
Cable type: PUR Ø 4.5 mm
Electrical connection 2: D-sub connector, 2-row,
metal housing, design A,
with locking screws,
with integrated
electronics, male,
15-pin
Interface: Mitsubishi High Speed
Serial Interface
(Mit03-4)
Encoder ID: Incremental rotary
encoder with one
reference mark (non
binary)
Line count: 1200
Subdivision factor: 4096 fold
Limit switch: Information on the
interface not available
Power supply: 3.6 V ... 14 V
Identnumber
Identnumber
1363112-13
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Electrical connection
Electrical connection
D-sub connector, 2-row, without locking screws, female, 15-pin
Cable length
Cable length
0.13 m
Cable type
Cable type
PUR Ø 4.5 mm
Electrical connection 2
Electrical connection 2
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Interface
Interface
Mitsubishi High Speed Serial Interface (Mit03-4)
Encoder ID
Encoder ID
Incremental rotary encoder with one reference mark (non binary)
Line count
Line count
1200
Subdivision factor
Subdivision factor
4096 fold
Limit switch
Limit switch
Information on the interface not available
Power supply
Power supply
3.6 V ... 14 V
SCIP ID
SCIP ID
a118a5c0-dc44-4cca-bf8a-caad932c48cc
Downloads / CAD / Mounting / Documentation