Letzte Aktualisierung: July 22 2024 23:32:05.

EIB 3392F
External Interface Box in cable design for connecting encoders with EnDat22 inte
rface to subsequent electronics with Fanuc interface

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 3392F
External Interface Box in cable design for connecting encoders with EnDat22 inte
rface to subsequent electronics with Fanuc interface
Input interface: EnDat22
Electrical connection: Connector M12, female,
8-pin
Pin configuration: D532351
Cable type: PUR Ø 6.0 mm
Cable length: 1.00 m
Output interface: Fanuc05
Electrical connection 2: Coupling M12, male,
8-pin
Pin configuration 2: D532351
Cable length: 1.00 m
Power supply: 3.6 V ... 14 V
Power loss max.: 1800 mW
Degree of protection: IP65 (EN60529)
Operating temperature: 0/+60 °C
Type of packaging: Individual packaging
Special characteristics, interface electronics: none
Identnumber
Identnumber
1363847-01
Input interface
Input interface
EnDat22
Electrical connection
Electrical connection
Connector M12, female, 8-pin
Pin configuration
Pin configuration
D532351
Cable type
Cable type
PUR Ø 6.0 mm
Cable length
Cable length
1.00 m
Output interface
Output interface
Fanuc05
Electrical connection 2
Electrical connection 2
Coupling M12, male, 8-pin
Pin configuration 2
Pin configuration 2
D532351
Cable length
Cable length
1.00 m
Power supply
Power supply
3.6 V ... 14 V
Power loss max.
Power loss max.
1800 mW
Degree of protection
Degree of protection
IP65 (EN60529)
Operating temperature
Operating temperature
0/+60 °C
Type of packaging
Type of packaging
Individual packaging
Special characteristics, interface electronics
Special characteristics, interface electronics
none
SCIP ID
SCIP ID
a114407d-4597-470c-be5a-42b2a6802c73
Downloads / CAD / Mounting / Documentation