Letzte Aktualisierung: July 28 2024 23:35:03.

Measuring system MSA 871.03-2 PFB

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA 871.03-2 PFB
Version: air inlet, glass ceramic scale fixed
Grating pitch: 20 µm
Accuracy: ±3 µm/m
Reference pulse 02: centered
Power supply: +5 V ±5 %
Output signal: sinusoidal 1 Vpp
Switch signal: OC - active high imp.
Cable code XX1: Cable connectable right
Connector configuration: D728590
Measuring length: 2240 mm
Identnumber
Identnumber
1365925-01
Version
Version
air inlet, glass ceramic scale fixed
Grating pitch
Grating pitch
20 µm
Accuracy
Accuracy
±3 µm/m
Reference pulse 02
Reference pulse 02
centered
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
sinusoidal 1 Vpp
Switch signal
Switch signal
OC - active high imp.
Cable code XX1
Cable code XX1
Cable connectable right
Connector configuration
Connector configuration
D728590
Measuring length
Measuring length
2240 mm
Downloads / CAD / Mounting / Documentation