Letzte Aktualisierung: August 14 2024 23:32:01.

LS673C
Incremental sealed linear encoder with large cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS673C
Incremental sealed linear encoder with large cross section
Measuring length: 1020 mm
Accuracy grade: ± 5.0 µm
Grating period: 20.000 µm
Fastening type: Mounting bracket
Output signal: Square-wave signals, TTL
levels with 1-fold
interpolation,
non-clocked
Reference mark position: Distance-coded reference
marks with nominal
increment 1000 x grating
period
Further reference marks: none
Reference pulse width: 90°
Fault detection signal: MT
Power supply: 5 V (+-10 %)
Cable length: 6.00 m
Electrical connection: D-sub connector,
metalized plastic
housing, 2-row, with
locking screws, male,
9-pin
Pin configuration: D1345444
Cable type: PUR Ø 4.3 mm
Identnumber
Identnumber
1366438-18
Measuring length
Measuring length
1020 mm
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
Mounting bracket
Output signal
Output signal
Square-wave signals, TTL levels with 1-fold interpolation, non-clocked
Reference mark position
Reference mark position
Distance-coded reference marks with nominal increment 1000 x grating period
Further reference marks
Further reference marks
none
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
MT
Power supply
Power supply
5 V (+-10 %)
Cable length
Cable length
6.00 m
Electrical connection
Electrical connection
D-sub connector, metalized plastic housing, 2-row, with locking screws, male, 9-pin
Pin configuration
Pin configuration
D1345444
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
c6ff468f-b9df-4939-b671-5bc72c38b58d
Downloads / CAD / Mounting / Documentation