Letzte Aktualisierung: July 25 2024 23:36:47.

Scanning unit MSA67x

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning unit MSA67x
Grating period: 20.000 µm
Power supply: 5 V (+-10 %) Output signal: ~1Vpp
Connecting direction: Cable outlet right
Cable type: PUR Ø 4.3 mm Cable length: 3.50 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1369318
Identnumber
Identnumber
1369269-01
Grating period
Grating period
20.000 µm
Power supply
Power supply
5 V (+-10 %) Output signal: ~1Vpp
Connecting direction
Connecting direction
Cable outlet right
Cable type
Cable type
PUR Ø 4.3 mm Cable length: 3.50 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1369318
SCIP ID
SCIP ID
afbe3ebd-d165-4933-af03-8fdb96eb23c3
Downloads / CAD / Mounting / Documentation