Letzte Aktualisierung: March 18 2026 23:31:41.

MSA370

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA370
Measuring length: 2040 mm
Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position: 45 (Distance in mm from
the beginning of the measuring length)
Further reference marks: Additional reference
marks every 50 mm from the first reference mark
Seal type: FPM sealing lip Version: Air inlet right Power supply: 5 V (+-10 %) M
inimum edge separation: 0.800 µs
Fault detection signal: OS Reference pulse width: 90 °
Connecting direction: Cable outlet right
Cable length: 3.00 m
Electrical connection: Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration: D810417 Cable type: PUR Ø 4.3 mm with armor Ø 7.3 mm
ID number
ID number
1372691-26
Measuring length
Measuring length
2040 mm
Accuracy grade
Accuracy grade
± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position
Reference mark position
45 (Distance in mm from
the beginning of the measuring length)
Further reference marks
Further reference marks
Additional reference
marks every 50 mm from the first reference mark
Seal type
Seal type
FPM sealing lip Version: Air inlet right Power supply: 5 V (+-10 %) M
inimum edge separation
inimum edge separation
0.800 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration
Pin configuration
D810417 Cable type: PUR Ø 4.3 mm with armor Ø 7.3 mm
SCIP ID
SCIP ID
b4923320-d3bf-4d36-b93c-5de2b5701288
Downloads / CAD / Mounting / Documentation