Letzte Aktualisierung: July 25 2024 23:36:47.

ROC 413
Absolute rotary encoder (singleturn) with integral bearing for separate shaft co
upling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROC 413
Absolute rotary encoder (singleturn) with integral bearing for separate shaft co
upling
Positions per revolution: 8192
Data interface: PN01 - PROFINET
Hardware level: 02 External/Customer firmware: V4.2.1
Code sequence: Increasing position values
with clockwise rotation
(viewed from shaft side)
Line count: 512
Power supply: 10 V ... 30 V
Flange version: Clamping flange 36 mm,
bolt circle Ø 48 mm, 3 x
M4 Shaft: Solid shaft, diameter 10
mm, length 20 mm
Degree of protection: IP64 (EN60529)
Operating temperature: -40/+70 °C
Electrical connection: 3x flange socket, male
4-pin, 2x female 4-pin,
M12 Speedcon
Pin configuration: D660071
Connecting direction: radial
Please pay attention to the product documentation!
Identnumber
Identnumber
1373712-01
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
PN01 - PROFINET
Hardware level
Hardware level
02 External/Customer firmware: V4.2.1
Code sequence
Code sequence
Increasing position values with clockwise rotation (viewed from shaft side)
Line count
Line count
512
Power supply
Power supply
10 V ... 30 V
Flange version
Flange version
Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x M4 Shaft: Solid shaft, diameter 10 mm, length 20 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+70 °C
Electrical connection
Electrical connection
3x flange socket, male 4-pin, 2x female 4-pin, M12 Speedcon
Pin configuration
Pin configuration
D660071
Connecting direction
Connecting direction
radial
Please pay attention to the product documentation!
SCIP ID
SCIP ID
d812f410-f46c-4ba1-81e4-f585c40a0092
Downloads / CAD / Mounting / Documentation