Letzte Aktualisierung: July 25 2024 23:36:47.

ROQ 425
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROQ 425
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling
Differentiable revolutions: 4096
Positions per revolution: 8192
Data interface: PN01 - PROFINET
Hardware level: 02 External/Customer firmware: V4.2.1
Code sequence: Increasing position values
with clockwise rotation
(viewed from shaft side)
Line count: 512
Power supply: 10 V ... 30 V
Flange version: Synchro flange Ø 58 mm,
centering collar 50 mm,
bolt circle Ø 42 mm, 3 x
M4 Shaft: Solid shaft, diameter 6
mm, length 9.5 mm
Degree of protection: IP64 (EN60529)
Operating temperature: -40/+70 °C
Electrical connection: 3x flange socket, male
4-pin, 2x female 4-pin,
M12 Speedcon
Pin configuration: D660071
Connecting direction: radial
Please pay attention to the product documentation!
Identnumber
Identnumber
1373713-01
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
PN01 - PROFINET
Hardware level
Hardware level
02 External/Customer firmware: V4.2.1
Code sequence
Code sequence
Increasing position values with clockwise rotation (viewed from shaft side)
Line count
Line count
512
Power supply
Power supply
10 V ... 30 V
Flange version
Flange version
Synchro flange Ø 58 mm, centering collar 50 mm, bolt circle Ø 42 mm, 3 x M4 Shaft: Solid shaft, diameter 6 mm, length 9.5 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+70 °C
Electrical connection
Electrical connection
3x flange socket, male 4-pin, 2x female 4-pin, M12 Speedcon
Pin configuration
Pin configuration
D660071
Connecting direction
Connecting direction
radial
Please pay attention to the product documentation!
SCIP ID
SCIP ID
20ac49da-b2df-41cb-a17c-fe6b2d13ded7
Downloads / CAD / Mounting / Documentation