Letzte Aktualisierung: October 10 2024 23:35:11.

WMKA 2010S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMKA 2010S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: absolute
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Line count: 1200
Interface: Fanuc Serial Interface
ai with a Interface,
additional incremental
signals 1 Vpp
Ordering designation: F05-1Vpp
Interpolation factor
digital: 12 Bit
Positions per revolution: 4194304 (22 bit)
Incremental signals: ~ 1 Vpp
Number of signal periods: 9600
Grating period: 1000 µm
Incremental signals /
multiplication: 8 fold
Max. scanning frequency: 20.00 kHz
Power supply: 3.6 V ... 14 VDC
Electrical connection: Coupling M23, male,
17-pin
Pin configuration: D1184658
Cable length: 2.00 m
Identnumber
Identnumber
1373940-03
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
absolute
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Line count
Line count
1200
Interface
Interface
Fanuc Serial Interface ai with a Interface, additional incremental signals 1 Vpp
Ordering designation
Ordering designation
F05-1Vpp
Interpolation factor
digital
digital
12 Bit
Positions per revolution
Positions per revolution
4194304 (22 bit)
Incremental signals
Incremental signals
~ 1 Vpp
Number of signal periods
Number of signal periods
9600
Grating period
Grating period
1000 µm
Incremental signals /
multiplication
multiplication
8 fold
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
3.6 V ... 14 VDC
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D1184658
Cable length
Cable length
2.00 m
SCIP ID
SCIP ID
feddc0d5-2394-4b21-b9c4-37458c305477
Downloads / CAD / Mounting / Documentation