Letzte Aktualisierung: August 06 2024 23:33:33.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 470 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 2-fold interpolation, non-clocked
Reference mark position: 63 (Distance in mm from
the beginning of the measuring length)
Further reference marks: 350 (Distance in mm from
the first reference mark)
Seal type: NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 1
.667 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: no specified value
Cable length: 2.50 m
Electrical connection: Connector M23, metal
housing, male, 12-pin
Pin configuration: D1303487
Cable type: PUR Ø 4.3 mm Special characteristics, linear encoder:
according to data sheet
Identnumber
Identnumber
1375498-01
Measuring length
Measuring length
470 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 2-fold interpolation, non-clocked
Reference mark position
Reference mark position
63 (Distance in mm from
the beginning of the measuring length)
Further reference marks
Further reference marks
350 (Distance in mm from
the first reference mark)
Seal type
Seal type
NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 1
.667 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
no specified value
Cable length
Cable length
2.50 m
Electrical connection
Electrical connection
Connector M23, metal
housing, male, 12-pin
Pin configuration
Pin configuration
D1303487
Cable type
Cable type
PUR Ø 4.3 mm Special characteristics, linear encoder:
according to data sheet
SCIP ID
SCIP ID
71b15940-394c-440e-a100-9d100d663c2b
Downloads / CAD / Mounting / Documentation