Letzte Aktualisierung: July 14 2024 23:31:46.

Encoder MSA 654.23 acc. data sheet D2210
grating pitch 20 µm accuracy ±10 µm/m without reference mark

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Encoder MSA 654.23 acc. data sheet D2210
grating pitch 20 µm accuracy ±10 µm/m without reference mark
supply: +5 V
output: square wave signals 5 V
CC 049: K1, 2 m cable, connector L70
measuring length 72 mm
Identnumber
Identnumber
1377024-01
supply
supply
+5 V
output
output
square wave signals 5 V
CC 049
CC 049
K1, 2 m cable, connector L70
measuring length 72 mm