Letzte Aktualisierung: July 25 2024 23:36:47.

ERP 1080 Dplus
Incremental modular angle encoder with interferential scanning without integral
bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERP 1080 Dplus
Incremental modular angle encoder with interferential scanning without integral
bearing
Angle range in degrees: 360°
System accuracy: ± 0.4''
Number of signal periods: 63000
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 500.00 kHz
Power supply: 5 V (+-10 %)
Cable length: 1.50 m
Electrical connection: D-sub connector, 2-row,
metal housing, design A,
with locking screws, male,
15-pin
Pin configuration: D1121221
Special characteristics, rotational encoders: Four-head design
Identnumber
Identnumber
1384759-02
Angle range in degrees
Angle range in degrees
360°
System accuracy
System accuracy
± 0.4''
Number of signal periods
Number of signal periods
63000
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
500.00 kHz
Power supply
Power supply
5 V (+-10 %)
Cable length
Cable length
1.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1121221
Special characteristics, rotational encoders
Special characteristics, rotational encoders
Four-head design
SCIP ID
SCIP ID
6501eabf-a8fe-4654-993a-bc551f7fdb71
Downloads / CAD / Mounting / Documentation