Letzte Aktualisierung: December 18 2025 23:39:11.

MRP 2030
Angle measuring module with integrated precision bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MRP 2030
Angle measuring module with integrated precision bearing
System accuracy: ± 7.0''
Axial bearing force: 50 N
Data interface: E30-RB
Positions per revolution: 33554432
Power supply: 3.6 V ... 14 V
Shaft: Hollow through shaft,
diameter 10H7 mm, with
threaded mounting holes
on both sides 6 x M2.5,
bolt circle 13.5 mm
Flange version: Flange, centering collar
54 f7 mm, bolt circle 44
mm, 4 x M4 on one side
Protection rating: IP00 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical permissible speed/rotational speed: 2000 1/min
Electrical connection: Plug connector,
straight, double-row,
12- and 4-pin, with
locking mechanism and
walls (lateral coded)
Pin configuration: D1329693
ID number
ID number
1392058-01
System accuracy
System accuracy
± 7.0''
Axial bearing force
Axial bearing force
50 N
Data interface
Data interface
E30-RB
Positions per revolution
Positions per revolution
33554432
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow through shaft, diameter 10H7 mm, with threaded mounting holes on both sides 6 x M2.5, bolt circle 13.5 mm
Flange version
Flange version
Flange, centering collar 54 f7 mm, bolt circle 44 mm, 4 x M4 on one side
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
2000 1/min
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12- and 4-pin, with locking mechanism and walls (lateral coded)
Pin configuration
Pin configuration
D1329693
Downloads / CAD / Mounting / Documentation