Letzte Aktualisierung: August 13 2024 23:31:18.

WMKA 2010HD High Dynamics
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMKA 2010HD High Dynamics
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: absolute
Measuring principle: inductive
Design of the scanning head:
Line count: 360
Interface: Fanuc Serial Interface
ai with a Interface
Ordering designation: Fanuc05
Interpolation factor digital: 14 Bit
Positions per revolution: 4194304 (22 bit)
Grating period: 1000 µm
Support of external sensors (S2): not usable
Max. scanning frequency: 20.00 kHz
Power supply: 3.6 V ... 14 VDC
Electrical connection: Coupling M12, male,
8-pin
Pin configuration: D532351
Cable length: 1.00 m
Special characteristics, with increased thermal
scanning head: shock resistance
Identnumber
Identnumber
1401275-02
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
absolute
Measuring principle
Measuring principle
inductive
Design of the scanning head
Design of the scanning head
Line count
Line count
360
Interface
Interface
Fanuc Serial Interface ai with a Interface
Ordering designation
Ordering designation
Fanuc05
Interpolation factor digital
Interpolation factor digital
14 Bit
Positions per revolution
Positions per revolution
4194304 (22 bit)
Grating period
Grating period
1000 µm
Support of external sensors (S2)
Support of external sensors (S2)
not usable
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
3.6 V ... 14 VDC
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Cable length
Cable length
1.00 m
Special characteristics, with increased thermal
scanning head
scanning head
shock resistance
SCIP ID
SCIP ID
02e5512e-eb14-41c0-ac2a-ff9b71c373fd
Downloads / CAD / Mounting / Documentation