Letzte Aktualisierung: July 18 2024 23:33:34.

MRP 8181 Dplus
Angle measuring module with integrated precision bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MRP 8181 Dplus
Angle measuring module with integrated precision bearing
Measuring method: incremental
System accuracy: ± 0.2''
Axial bearing force: 600 N
Number of signal periods:63000
Output signal: ~1Vpp
Cutoff frequency (-3 dB):300.00 kHz
Reference mark: Distance-coded reference
marks
Power supply: 5 V (+-5 %)
Shaft: 2AE
Flange version: 1BE
Degree of protection: IP20 (EN60529)
Operating temperature: +10/+40 °C
Max. mechanical
permissible
speed/rotational speed: 100 1/min
Electrical connection: D-sub connector, 2-row,
metal housing, design A,
with locking screws, with
integrated electronics,
male, 15-pin
Pin configuration: D1121221
Cable length: 1.00 m
Special characteristics, Four-head design,
rotational encoders: compensation table
Special characteristics,
rotor: Axial runout 4 µm
Identnumber
Identnumber
1401963-01
Measuring method
Measuring method
incremental
System accuracy
System accuracy
± 0.2''
Axial bearing force
Axial bearing force
600 N
Number of signal periods
Number of signal periods
63000
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Reference mark
Reference mark
Distance-coded reference marks
Power supply
Power supply
5 V (+-5 %)
Shaft
Shaft
2AE
Flange version
Flange version
1BE
Degree of protection
Degree of protection
IP20 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C
Max. mechanical
permissible
speed/rotational speed
speed/rotational speed
100 1/min
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Pin configuration
Pin configuration
D1121221
Cable length
Cable length
1.00 m
Special characteristics, Four-head design,
rotational encoders
rotational encoders
compensation table
Special characteristics,
rotor
rotor
Axial runout 4 µm
SCIP ID
SCIP ID
bb4583c6-8225-466f-bce9-4649df0c32bb
Downloads / CAD / Mounting / Documentation