Letzte Aktualisierung: August 05 2024 23:34:53.
Scanning unit MSA69x
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Scanning unit MSA69x
Grating period: 21.167 µm
Power supply: 5 V (+-10 %) Output signal: TTLx1u
Minimum edge separation: 3.500 µs
Fault detection signal: OS Reference pulse width: 90° Limit switch: Open collect
or - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Connecting direction: Cable outlet right
Cable type: PUR Ø 6.0 mm Cable length: 0.30 m
Electrical connection: Female housing, 1-row,
14-pin
Pin configuration: D1297847
Special characteristics, linear encoder:
according to data sheet
Grating period: 21.167 µm
Power supply: 5 V (+-10 %) Output signal: TTLx1u
Minimum edge separation: 3.500 µs
Fault detection signal: OS Reference pulse width: 90° Limit switch: Open collect
or - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Connecting direction: Cable outlet right
Cable type: PUR Ø 6.0 mm Cable length: 0.30 m
Electrical connection: Female housing, 1-row,
14-pin
Pin configuration: D1297847
Special characteristics, linear encoder:
according to data sheet
Identnumber
Identnumber
1436604-01
Grating period
Grating period
21.167 µm
Power supply
Power supply
5 V (+-10 %) Output signal: TTLx1u
Minimum edge separation
Minimum edge separation
3.500 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90° Limit switch: Open collect
or - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Connecting direction
Connecting direction
Cable outlet right
Cable type
Cable type
PUR Ø 6.0 mm Cable length: 0.30 m
Electrical connection
Electrical connection
Female housing, 1-row,
14-pin
Pin configuration
Pin configuration
D1297847
Special characteristics, linear encoder
Special characteristics, linear encoder
according to data sheet
SCIP ID
SCIP ID
718c0c50-e2aa-4355-a280-7b057f4460ab