Letzte Aktualisierung: August 07 2024 23:36:54.

ERO 725
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERO 725
Incremental modular angle encoder without integral bearing
Line count: 9000
System accuracy: ± 3.0
Output signal: ~11µApp
Power supply: 5 V (+-5 %)
Shaft: Hollow through shaft,
diameter 102.2mm
Degree of protection: IP 00 (EN 60529)
Operating temperature: 0/+50 °C
Electrical connection: Flange socket, male, 9-pin
with mounting adapter
Pin configuration: D294999
Cable length: 1.00 m
Special characteristics, rotational encoders: none
Identnumber
Identnumber
227874-14
Line count
Line count
9000
System accuracy
System accuracy
± 3.0
Output signal
Output signal
~11µApp
Power supply
Power supply
5 V (+-5 %)
Shaft
Shaft
Hollow through shaft, diameter 102.2mm
Degree of protection
Degree of protection
IP 00 (EN 60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
Flange socket, male, 9-pin with mounting adapter
Pin configuration
Pin configuration
D294999
Cable length
Cable length
1.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting / Documentation