Letzte Aktualisierung: August 06 2024 23:33:33.

MT 12W
Incremental length gauge HEIDENHAIN-METRO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MT 12W
Incremental length gauge HEIDENHAIN-METRO
Plunger actuation: Extended by spring force
Measuring length: 12 mm
Type of guide: sliding glide
Reference mark position:5.5 mm
Accuracy grade: 1.0 µm
Electrical connection: Connector M23, male, 9-pin
Pin configuration: D295051
Cable type: PUR Ø 4.5 mm
Cable length: 1.50 m
Output signal: sinusoidal current signals
(11 µApp)
Signal period: 10.000 µm
Power supply: 5V+-5%
Degree of protection: IP64 (EN60529)
Operating temperature: +10/+40 °C
Identnumber
Identnumber
231011-03
Plunger actuation
Plunger actuation
Extended by spring force
Measuring length
Measuring length
12 mm
Type of guide
Type of guide
sliding glide
Reference mark position
Reference mark position
5.5 mm
Accuracy grade
Accuracy grade
1.0 µm
Electrical connection
Electrical connection
Connector M23, male, 9-pin
Pin configuration
Pin configuration
D295051
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.50 m
Output signal
Output signal
sinusoidal current signals (11 µApp)
Signal period
Signal period
10.000 µm
Power supply
Power supply
5V+-5%
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C
SCIP ID
SCIP ID
c397871b-5499-46a2-9159-bfef4a2dc632
Downloads / CAD / Mounting / Documentation