Letzte Aktualisierung: August 06 2024 23:33:33.

MT 25W
Incremental length gauge HEIDENHAIN-METRO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MT 25W
Incremental length gauge HEIDENHAIN-METRO
Plunger actuation: Extended by spring force
Measuring length: 25 mm
Type of guide: sliding glide
Reference mark position:5.5 mm
Accuracy grade: 1.0 µm
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D330979
Cable type: PUR Ø 4.5 mm
Cable length: 1.50 m
Output signal: sinusoidal current signals
(11 µApp)
Signal period: 10.000 µm
Power supply: 5V+-5%
Degree of protection: IP 64 (EN 60529)
Operating temperature: +10/+40 °C
Identnumber
Identnumber
231013-06
Plunger actuation
Plunger actuation
Extended by spring force
Measuring length
Measuring length
25 mm
Type of guide
Type of guide
sliding glide
Reference mark position
Reference mark position
5.5 mm
Accuracy grade
Accuracy grade
1.0 µm
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D330979
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.50 m
Output signal
Output signal
sinusoidal current signals (11 µApp)
Signal period
Signal period
10.000 µm
Power supply
Power supply
5V+-5%
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
+10/+40 °C
Downloads / CAD / Mounting / Documentation