Letzte Aktualisierung: July 25 2024 23:36:47.
Scanning head LIDA 19
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Scanning head LIDA 19
Grating period: 100 µm
Power supply: 5V
Analogue output signals: 11 µApp
Cable type: PUR 4,5
Electr. connection: cable 3,00 m with
connector
Grating period: 100 µm
Power supply: 5V
Analogue output signals: 11 µApp
Cable type: PUR 4,5
Electr. connection: cable 3,00 m with
connector
Identnumber
Identnumber
233039-01
Grating period
Grating period
100 µm
Power supply
Power supply
5V
Analogue output signals
Analogue output signals
11 µApp
Cable type
Cable type
PUR 4,5
Electr. connection
Electr. connection
cable 3,00 m with connector