Letzte Aktualisierung: September 26 2024 23:35:41.

Multiturn absolute rotary encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Multiturn absolute rotary encoder
With integrated coupling Power supply: 5 V
Output code: dual code
Interface: 19 bit with paritybit
Increasing values for cw rotation (seen from
Shaft side)
Type of protection: IP65 Screw flange
Cable output radial without coupling
Cable length 1,00 m
Operating temperature range: -40 ... +80 degrees C
Identnumber
Identnumber
249003-03
With integrated coupling Power supply
With integrated coupling Power supply
5 V
Output code
Output code
dual code
Interface
Interface
19 bit with paritybit
Increasing values for cw rotation (seen from
Shaft side)
Type of protection
Type of protection
IP65 Screw flange
Cable output radial without coupling
Cable length 1,00 m
Operating temperature range
Operating temperature range
-40 ... +80 degrees C
Downloads / CAD / Mounting / Documentation