Letzte Aktualisierung: July 25 2024 23:36:47.

IBV 600
Interpolation and digitizing electronics for encoders with 1 VSS signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IBV 600
Interpolation and digitizing electronics for encoders with 1 VSS signals
Electrical connection: flange socket, female
12-pin
Output signal: square-wave signals
TTL levels
Electrical connection 2: flange socket, male
12-pin
Max. scanning frequency: 600.00 kHz
Reference mark: 90°
Fault detection signal: for disturbance LOW
Power supply: 5V+-5%
Degree of protection: IP 65 (EN 60529)
Operating temperature: 0/+70 °C
Identnumber
Identnumber
277236-01
Electrical connection
Electrical connection
flange socket, female 12-pin
Output signal
Output signal
square-wave signals TTL levels
Electrical connection 2
Electrical connection 2
flange socket, male 12-pin
Max. scanning frequency
Max. scanning frequency
600.00 kHz
Reference mark
Reference mark
90°
Fault detection signal
Fault detection signal
for disturbance LOW
Power supply
Power supply
5V+-5%
Degree of protection
Degree of protection
IP 65 (EN 60529)
Operating temperature
Operating temperature
0/+70 °C
SCIP ID
SCIP ID
f421821f-e8d5-4b89-8676-ca2026dbb875
Downloads / CAD / Mounting / Documentation