Letzte Aktualisierung: August 07 2024 23:36:54.

IBV 600;
Interpolation and digitizing electronics for; encoders with 1 VSS signals;

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IBV 600;
Interpolation and digitizing electronics for; encoders with 1 VSS signals;
Electrical connection: flange socket, female;
12-pin;
Output signal: square-wave signals,
TTL levels;
Electrical connection 2: cable assembly 59S15;
Length 4,90m;
Max. scanning frequency: 600.00 kHz;
Reference mark: 90°;
Fault detection signal: for disturbance LOW;
Power supply: 5V+-5%;
Degree of protection: IP 65 (EN 60529);
Operating temperature: 0/+70 °C;
Identnumber
Identnumber
277236-03
Electrical connection
Electrical connection
flange socket, female; 12-pin;
Output signal
Output signal
square-wave signals, TTL levels;
Electrical connection 2
Electrical connection 2
cable assembly 59S15; Length 4,90m;
Max. scanning frequency
Max. scanning frequency
600.00 kHz;
Reference mark
Reference mark
90°;
Fault detection signal
Fault detection signal
for disturbance LOW;
Power supply
Power supply
5V+-5%;
Degree of protection
Degree of protection
IP 65 (EN 60529);
Operating temperature
Operating temperature
0/+70 °C;