Letzte Aktualisierung: August 11 2024 23:30:38.

LIP 401R Incremental exposed linear encoder
with high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 401R Incremental exposed linear encoder
with high accuracy
Signal period: 2µm
Coefficient of thermal expansion ~0ppm/K
Accuracy grade: +/-1µm
Measuring length: 490mm
Referencemark position: 245mm
Add. reference marks: None
Mounting: with clamps
Output signals: sinusoidal current signals
(11µAss)
Cutoff frequency -3dB>= 250kHz
Power supply: 5V(+/-5%)
Cable: PUR D=4,5mm flexible
Cable length: 0,5m
Electrical connection: plug connector 90°
12-pin, two rows
Pin layout: D275634
Special features: None
Identnumber
Identnumber
283868-47
Signal period
Signal period
2µm
Coefficient of thermal expansion ~0ppm/K
Accuracy grade
Accuracy grade
+/-1µm
Measuring length
Measuring length
490mm
Referencemark position
Referencemark position
245mm
Add. reference marks
Add. reference marks
None
Mounting
Mounting
with clamps
Output signals
Output signals
sinusoidal current signals (11µAss)
Cutoff frequency -3dB>= 250kHz
Power supply
Power supply
5V(+/-5%)
Cable
Cable
PUR D=4,5mm flexible
Cable length
Cable length
0,5m
Electrical connection
Electrical connection
plug connector 90° 12-pin, two rows
Pin layout
Pin layout
D275634
Special features
Special features
None
Downloads / CAD / Mounting / Documentation