Letzte Aktualisierung: July 25 2024 23:36:47.

Coupling
Cable connector, circular

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Coupling
Cable connector, circular
Electrical connection geometry: Coupling M23
Type of contact: Male
Orientation of contact to connection side: Straight
Number of contacts: 12
Diameter in mm: 6.00
Contact surface in connection area: Au (Gold)
Type of locking mechanism:Locking device with
thread size M23
Cross section: 1.00 qmm
Cross section, US dimensions: AWG18
Connection type: Connection by soldering
Special characteristics, connecting element: with locking
Identnumber
Identnumber
291698-03
Electrical connection geometry
Electrical connection geometry
Coupling M23
Type of contact
Type of contact
Male
Orientation of contact to connection side
Orientation of contact to connection side
Straight
Number of contacts
Number of contacts
12
Diameter in mm
Diameter in mm
6.00
Contact surface in connection area
Contact surface in connection area
Au (Gold)
Type of locking mechanism
Type of locking mechanism
Locking device with thread size M23
Cross section
Cross section
1.00 qmm
Cross section, US dimensions
Cross section, US dimensions
AWG18
Connection type
Connection type
Connection by soldering
Special characteristics, connecting element
Special characteristics, connecting element
with locking
SCIP ID
SCIP ID
65abd536-00d6-44e9-bd09-e6699dfac289
Downloads / CAD / Mounting / Documentation