Letzte Aktualisierung: July 24 2024 23:34:26.

Incremental Angle encoder with integral coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental Angle encoder with integral coupling
Accuracy grade: +/- 2"
Power supply: +5 V
Output signals: 11 uApp
Reference markes: distance coded
Protection: IP64
Electr. connection: cable 1 m with connector
cable output radial
Lines: 18000
Identnumber
Identnumber
292380-03
Accuracy grade
Accuracy grade
+/- 2"
Power supply
Power supply
+5 V
Output signals
Output signals
11 uApp
Reference markes
Reference markes
distance coded
Protection
Protection
IP64
Electr. connection
Electr. connection
cable 1 m with connector cable output radial
Lines
Lines
18000