Letzte Aktualisierung: July 25 2024 23:36:47.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder Special version: pr
otection ip 66
Power supply: +5 V
Output signals: squarewave; TTL with
2-fold interpolation
Scanning frequency: 0...300 khz
Operating temperature: -10...+100 degree C
Mounting mode: synchro flange
Shaft diameter: 6mm
Electrical connection: cable 1 m with coupling
cable output radial
Lines: 4500
Output signal periods: 9000
Incremental rotary encoder Special version
Incremental rotary encoder Special version
pr
otection ip 66
Power supply
Power supply
+5 V
Output signals
Output signals
squarewave; TTL with 2-fold interpolation
Scanning frequency
Scanning frequency
0...300 khz
Operating temperature
Operating temperature
-10...+100 degree C
Mounting mode
Mounting mode
synchro flange
Shaft diameter
Shaft diameter
6mm
Electrical connection
Electrical connection
cable 1 m with coupling cable output radial
Lines
Lines
4500
Output signal periods
Output signal periods
9000
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
376846-X3