Letzte Aktualisierung: July 25 2024 23:36:47.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental Rotary Encoder Power Supply: +1
0...+30 V
Output Signals: Squarewave; HTL-Pegel with
2-fold interpolation
Scanning FrequenzY: 0...160 kHz
Operating Temperature: -40...+85 Degree
Mounting Mode: Synchroflange
Shaft Diameter: 6 mm
Electrical Connection: Flange Socket radial
Lines: 5000
Output signal periods: 10000
Incremental Rotary Encoder Power Supply
Incremental Rotary Encoder Power Supply
+1
0...+30 V
Output Signals
Output Signals
Squarewave; HTL-Pegel with 2-fold interpolation
Scanning FrequenzY
Scanning FrequenzY
0...160 kHz
Operating Temperature
Operating Temperature
-40...+85 Degree
Mounting Mode
Mounting Mode
Synchroflange
Shaft Diameter
Shaft Diameter
6 mm
Electrical Connection
Electrical Connection
Flange Socket radial
Lines
Lines
5000
Output signal periods
Output signal periods
10000
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
376836-7C