Letzte Aktualisierung: July 25 2024 23:36:47.

Incremental modular encoder
With integral bearing and stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental modular encoder
With integral bearing and stator coupling
Power supply: +5 V
Output signals: Square-wave signals, TTL
with 2-fold interpolation
Scanning frequency: 0...300 kHz
Operating temperature: -30...+100 degrees C
Standard: IP64
Hollow shaft diameter: 8 mm
Electrical connection: Cable 1 m without connector
Cable exit radial
Line count: 4500
Output signalperiods: 9000
Identnumber
Identnumber
295475-98
Power supply
Power supply
+5 V
Output signals
Output signals
Square-wave signals, TTL with 2-fold interpolation
Scanning frequency
Scanning frequency
0...300 kHz
Operating temperature
Operating temperature
-30...+100 degrees C
Standard
Standard
IP64
Hollow shaft diameter
Hollow shaft diameter
8 mm
Electrical connection
Electrical connection
Cable 1 m without connector Cable exit radial
Line count
Line count
4500
Output signalperiods
Output signalperiods
9000
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
385420-2H