Letzte Aktualisierung: July 21 2024 23:32:53.

HR 410

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
HR 410
Keypad I: X, Y, Z, IV, V, actual
position capture
Keypad II: 3x rapid traverse (slow,
medium, fast)
Keypad III: Minus, Plus
Keypad IV: Spindle left, spindle
stop, spindle right
Keypad V: no specified value
Clips keys:
Permissive buttons: 1xNO/1xNO
Emergency stop: 1
Number of magnetic holding pads: 2
Number of status LEDs: 11 Data transfer: Cable
Electrical connection: Flange socket M23, male,
12-pin
Identnumber
Identnumber
296469-54
Keypad I
Keypad I
X, Y, Z, IV, V, actual position capture
Keypad II
Keypad II
3x rapid traverse (slow, medium, fast)
Keypad III
Keypad III
Minus, Plus
Keypad IV
Keypad IV
Spindle left, spindle stop, spindle right
Keypad V
Keypad V
no specified value
Clips keys
Clips keys
Permissive buttons
Permissive buttons
1xNO/1xNO
Emergency stop
Emergency stop
1
Number of magnetic holding pads
Number of magnetic holding pads
2
Number of status LEDs
Number of status LEDs
11 Data transfer: Cable
Electrical connection
Electrical connection
Flange socket M23, male, 12-pin
SCIP ID
SCIP ID
94d0305e-3438-40a3-a554-d71451fe3a4d
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
1099897-01
Identnumber
Identnumber
1184691-01