Letzte Aktualisierung: July 25 2024 23:36:47.

AK LIDA 10
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 10
Scanning head for LIDA incremental exposed linear encoder
Signal period: 40.000 µm
Reference mark: selectable by magnet
Output signal: sinusoidal current
signals (11 µApp)
Cutoff frequency (-3 dB): 200.00 kHz
Power supply: 5 V (+-5 %)
Limit switch: without
Cable type: PUR Ø 4.5 mm
Cable length: 0.50 m
Electrical connection: Flange socket M23 on
connection fixture, bolt
circle diameter 28 mm,
male, 9-pin
Pin configuration: D295051
Identnumber
Identnumber
297220-05
Signal period
Signal period
40.000 µm
Reference mark
Reference mark
selectable by magnet
Output signal
Output signal
sinusoidal current signals (11 µApp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
200.00 kHz
Power supply
Power supply
5 V (+-5 %)
Limit switch
Limit switch
without
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
Flange socket M23 on connection fixture, bolt circle diameter 28 mm, male, 9-pin
Pin configuration
Pin configuration
D295051
Downloads / CAD / Mounting / Documentation