Letzte Aktualisierung: July 25 2024 23:36:47.

LS 486
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS 486
Incremental sealed linear encoder with small cross section
Measuring length: 720 mm
Accuracy grade: ± 5.0 µm
Grating period: 20.000 µm
Fastening type: Mounting spar
Output signal: sinusoidal voltage signals
(1 Vpp)
Reference mark position:360 ML/2
Power supply: 5V+-5%
Electrical connection: separate adapter cable
Special characteristics, linear encoder: none
Identnumber
Identnumber
310113-82
Measuring length
Measuring length
720 mm
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
Mounting spar
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
360 ML/2
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
separate adapter cable
Special characteristics, linear encoder
Special characteristics, linear encoder
none
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
329992-82