Letzte Aktualisierung: July 24 2024 23:34:26.

AK LIP 58
Scanning unit for LIP 58x

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIP 58
Scanning unit for LIP 58x
Power supply: 5V
Output signals: 1Vss
Glas: G8
Electrical connection: over APE with 0.5 m cable
to Scanning unit
Identnumber
Identnumber
311665-01
Power supply
Power supply
5V
Output signals
Output signals
1Vss
Glas
Glas
G8
Electrical connection
Electrical connection
over APE with 0.5 m cable to Scanning unit
 
Successor product
Identnumber
Identnumber
345367-01