Letzte Aktualisierung: October 13 2024 23:32:26.

Single-turn absolute encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Single-turn absolute encoder
Data interface: synchron seriell EnDat
Resolution: 13 Bit=8192 Pos./revolution
Output code: pure binary code
Signal periods: 2048
Output signals: sinusoidal voltage (1 Vpp)
Power supply: 5V +/-5%
Mounting: synchro flange
Shaft diameter: 6 mm
Protection: IP 64 (EN 60529)
Operating temperature: -20...+100 degrees C
Electr. connection: 0,3 m cable with 17-pin
right-angle flange socket
and temperature leads
Pin layout: D 313 221
Cable output: axial
Speciality: none
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Identnumber
Identnumber
312216-19
Data interface
Data interface
synchron seriell EnDat
Resolution
Resolution
13 Bit=8192 Pos./revolution
Output code
Output code
pure binary code
Signal periods
Signal periods
2048
Output signals
Output signals
sinusoidal voltage (1 Vpp)
Power supply
Power supply
5V +/-5%
Mounting
Mounting
synchro flange
Shaft diameter
Shaft diameter
6 mm
Protection
Protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
-20...+100 degrees C
Electr. connection
Electr. connection
0,3 m cable with 17-pin right-angle flange socket and temperature leads
Pin layout
Pin layout
D 313 221
Cable output
Cable output
axial
Speciality
Speciality
none
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
539331-19