Letzte Aktualisierung: August 06 2024 23:33:33.

LIP 581C
Incremental exposed linear encoder for high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 581C
Incremental exposed linear encoder for high accuracy
Signal period: 4.000 µm
Thermal coefficient of
linear expansion: ~ 8·10-6K-1
Accuracy grade: +/- 1.0 µm
Measuring length: 370 mm
Reference mark position: C003 - Distance-coded
reference marks with
nominal increment 5000 x
signal period
Fastening type: clamped
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB):300.00 kHz
Power supply: 5V+-5%
Cable type: PUR Ø 4.5 mm
Cable length: 2.00 m
Electrical connection: Bent plug connector,
double-row, 12-pin
Pin configuration: D281959
Identnumber
Identnumber
315195-12
Signal period
Signal period
4.000 µm
Thermal coefficient of
linear expansion
linear expansion
~ 8·10-6K-1
Accuracy grade
Accuracy grade
+/- 1.0 µm
Measuring length
Measuring length
370 mm
Reference mark position
Reference mark position
C003 - Distance-coded reference marks with nominal increment 5000 x signal period
Fastening type
Fastening type
clamped
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Power supply
Power supply
5V+-5%
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
2.00 m
Electrical connection
Electrical connection
Bent plug connector, double-row, 12-pin
Pin configuration
Pin configuration
D281959
Downloads / CAD / Mounting / Documentation