Letzte Aktualisierung: August 08 2024 23:32:41.

LIP 571C
Incremental exposed linear encoder with high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 571C
Incremental exposed linear encoder with high accuracy
Signal period: 4µm
Coefficient of thermal expansion: ~0 ppm/K
Accuracy grade: +/-1µm
Measuring length: 570mm
Referencemark-position: distance coded
add. reference marks: distance coded
Mounting: with clamps
Output signal: Square-wave signals, TTL-
level with 5-fold
interpolation
Max. scanning frequency:50kHz
Reference pulse width: 90°
Fault detection signal: Ua0/Ua1/Ua2 in the event
of fault: high impedance
Power supply: 5V(+/-5%)
Cable: PUR D=4,5mm flexibel
Cable length: 0,5m
Electrical connection: Pin connector 12-Pin,
two rows
Pin layout: D275635
Special features: None
Identnumber
Identnumber
315199-02
Signal period
Signal period
4µm
Coefficient of thermal expansion
Coefficient of thermal expansion
~0 ppm/K
Accuracy grade
Accuracy grade
+/-1µm
Measuring length
Measuring length
570mm
Referencemark-position
Referencemark-position
distance coded
add. reference marks
add. reference marks
distance coded
Mounting
Mounting
with clamps
Output signal
Output signal
Square-wave signals, TTL- level with 5-fold interpolation
Max. scanning frequency
Max. scanning frequency
50kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
Ua0/Ua1/Ua2 in the event of fault: high impedance
Power supply
Power supply
5V(+/-5%)
Cable
Cable
PUR D=4,5mm flexibel
Cable length
Cable length
0,5m
Electrical connection
Electrical connection
Pin connector 12-Pin, two rows
Pin layout
Pin layout
D275635
Special features
Special features
None
Downloads / CAD / Mounting / Documentation