Letzte Aktualisierung: September 01 2024 23:34:32.

Parts kit LB 302C
For incremental multi-section sealed linear encoder with large cross-section hou
sing for

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Parts kit LB 302C
For incremental multi-section sealed linear encoder with large cross-section hou
sing for
large measuring lengths consisting of:
1 scale tape, 1 end section with clamping device,
1 end section with tensioning device, 1 sealing
lip, 3 bearing strip, 3 housing seals, small parts
Measuring length: 30440 mm Type of graduation:
Thermal coefficient of linear expansion: ~
10·10-6K-1 steel
Accuracy grade: ± 5.0 µm Grating period: 40.000 µm
Reference mark: distance-coded
Reference mark position: Distance-coded reference
marks with nominal increment 2000 x grating period
Fastening type: Standard
Identnumber
Identnumber
315422-AK
large measuring lengths consisting of
large measuring lengths consisting of
1 scale tape, 1 end section with clamping device,
1 end section with tensioning device, 1 sealing
lip, 3 bearing strip, 3 housing seals, small parts
Measuring length
Measuring length
30440 mm Type of graduation:
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~
10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 5.0 µm Grating period: 40.000 µm
Reference mark
Reference mark
distance-coded
Reference mark position
Reference mark position
Distance-coded reference
marks with nominal increment 2000 x grating period
Fastening type
Fastening type
Standard
SCIP ID
SCIP ID
b9e8bad0-4165-4339-87a7-7a1326bd9cc2
Downloads / CAD / Mounting / Documentation