Letzte Aktualisierung: April 28 2025 23:33:19.

QSY 1C Synchronous-feed motor
with holding brake (spring force)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 1C Synchronous-feed motor
with holding brake (spring force)
Form of shaft end: with machine key
Rated speed: 3000 1/min
Standstill torque: 6.50 Nm
Stall current: 4.20 A
Integrated rotary Incremental motor encoder
encoder type: ERN 1387
Type of cooling and airflow direction: Natural cooling
ID number
ID number
317123-42
Form of shaft end
Form of shaft end
with machine key
Rated speed
Rated speed
3000 1/min
Standstill torque
Standstill torque
6.50 Nm
Stall current
Stall current
4.20 A
Integrated rotary Incremental motor encoder
encoder type
encoder type
ERN 1387
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling