Letzte Aktualisierung: July 25 2024 23:36:47.

Incremental encoder
with integral bearing and stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental encoder
with integral bearing and stator coupling
Hollow shaft: bottomed, D=10mm
Protection degree: IP64
Power supply: +5V
Output signals: Square-Wave signals
TTL-Level
Scanning frequency: 0...300kHz
Operating temperature: -10...+100 degrees C
Electrical connection: Cable 1m without connector
Cable outlet: radial
Line count: 5000
Signalperiods: 10000 after 2-fold-Inter-
polation
Identnumber
Identnumber
317403-07
Hollow shaft
Hollow shaft
bottomed, D=10mm
Protection degree
Protection degree
IP64
Power supply
Power supply
+5V
Output signals
Output signals
Square-Wave signals TTL-Level
Scanning frequency
Scanning frequency
0...300kHz
Operating temperature
Operating temperature
-10...+100 degrees C
Electrical connection
Electrical connection
Cable 1m without connector
Cable outlet
Cable outlet
radial
Line count
Line count
5000
Signalperiods
Signalperiods
10000 after 2-fold-Inter- polation
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
385420-0Y