Letzte Aktualisierung: August 08 2024 23:32:41.

LIP 471R
Incremental exposed linear encoder for high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 471R
Incremental exposed linear encoder for high accuracy
Signal period: 2.000 µm
Thermal coefficient of linear expansion: ~ 0·10-6K-1
Accuracy grade: ± 1.0 µm
Measuring length: 220 mm
Reference mark position: in the middle of the
measuring length
Fastening type: clamped
Output signal: Square-wave signals, TTL
levels with 5-fold
interpolation
Max. scanning frequency: 50.00 kHz
Power supply: 5 V (+-5 %)
Cable type: PUR Ø 4.5 mm
Cable length: 0.50 m
Electrical connection: Bent plug connector,
double-row, 12-pin
Pin configuration: D275635
Special characteristics, linear encoder: two scanning units
Identnumber
Identnumber
317433-S6
Signal period
Signal period
2.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 0·10-6K-1
Accuracy grade
Accuracy grade
± 1.0 µm
Measuring length
Measuring length
220 mm
Reference mark position
Reference mark position
in the middle of the measuring length
Fastening type
Fastening type
clamped
Output signal
Output signal
Square-wave signals, TTL levels with 5-fold interpolation
Max. scanning frequency
Max. scanning frequency
50.00 kHz
Power supply
Power supply
5 V (+-5 %)
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
Bent plug connector, double-row, 12-pin
Pin configuration
Pin configuration
D275635
Special characteristics, linear encoder
Special characteristics, linear encoder
two scanning units
Downloads / CAD / Mounting / Documentation