Letzte Aktualisierung: October 03 2024 23:35:12.

Incremental modular encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental modular encoder
Output signals: TTL-level
Scanning frequency: 300 kHz
Hollow shaft: open one one side
Diameter 6 mm
Clamping: on cap side
Operating temperature: -10...+100 degrees C
Electrical connection: Cable 5m with coupling
can be used axially and
radially
Lines: 2500
Identnumber
Identnumber
317750-02
Output signals
Output signals
TTL-level
Scanning frequency
Scanning frequency
300 kHz
Hollow shaft
Hollow shaft
open one one side Diameter 6 mm
Clamping
Clamping
on cap side
Operating temperature
Operating temperature
-10...+100 degrees C
Electrical connection
Electrical connection
Cable 5m with coupling can be used axially and radially
Lines
Lines
2500
Downloads / CAD / Mounting / Documentation