Letzte Aktualisierung: October 03 2024 23:35:12.

Incremental modular encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental modular encoder
Output signals: TTL-level
Scanning frequency: 300 kHz
Hollow shaft: open one one side
diameter 6 mm
Clamping: on opposite side of cap
Operating temperature: -10...+100 degrees C
Electrical connection: Cable 5m without connector
can be used axially
and radially
Lines: 720
Identnumber
Identnumber
317750-0F
Output signals
Output signals
TTL-level
Scanning frequency
Scanning frequency
300 kHz
Hollow shaft
Hollow shaft
open one one side diameter 6 mm
Clamping
Clamping
on opposite side of cap
Operating temperature
Operating temperature
-10...+100 degrees C
Electrical connection
Electrical connection
Cable 5m without connector can be used axially and radially
Lines
Lines
720
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
534909-19