Letzte Aktualisierung: July 25 2024 23:36:47.

AK ERM 12
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERM 12
Incremental modular angle encoder without integral bearing
Line count: 2048
Scanning diameter: no specified value
Grating period: 395.000 µm
Output signal: Square-wave signals, TTL
levels with 2-fold
interpolation
Max. scanning frequency:200.00 kHz
Reference mark: 90°
Power supply: 5 V (+-5 %)
Degree of protection: IP66 (EN60529)
Operating temperature: -20/+100 °C
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
9-pin
Pin configuration: D323462
Cable length: 1.60 m
Cable type: PUR Ø 4.5 mm
Identnumber
Identnumber
317937-04
Line count
Line count
2048
Scanning diameter
Scanning diameter
no specified value
Grating period
Grating period
395.000 µm
Output signal
Output signal
Square-wave signals, TTL levels with 2-fold interpolation
Max. scanning frequency
Max. scanning frequency
200.00 kHz
Reference mark
Reference mark
90°
Power supply
Power supply
5 V (+-5 %)
Degree of protection
Degree of protection
IP66 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 9-pin
Pin configuration
Pin configuration
D323462
Cable length
Cable length
1.60 m
Cable type
Cable type
PUR Ø 4.5 mm
Downloads / CAD / Mounting / Documentation