Letzte Aktualisierung: October 10 2024 23:35:11.

Multiturn rotary encoder for integration
with integral bearing and stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Multiturn rotary encoder for integration
with integral bearing and stator coupling
Mounting: coupling plane surface
boltcircle-diameter 63mm
Shaft: bottomed hollow shaft
diameter 10 mm with
clamping ring
Power supply: +5V
Code: Dual-Code
Position per rev: 8192 positions per rev.
Data interface: Synchron-Seriell EnDat
TTL level
Incremental signals: sinusoidal voltage signals
(1 Vpp)
Line count: 512
Direction of rotation: Increasing code values
with clockwise rotation
Operating temperature: -20...+100 Grad
Electrical connection: ribbon cable 0.09 m with
PCB connector and
housing tube
for bus-interface
Identnumber
Identnumber
317947-20
Mounting
Mounting
coupling plane surface boltcircle-diameter 63mm
Shaft
Shaft
bottomed hollow shaft diameter 10 mm with clamping ring
Power supply
Power supply
+5V
Code
Code
Dual-Code
Position per rev
Position per rev
8192 positions per rev.
Data interface
Data interface
Synchron-Seriell EnDat TTL level
Incremental signals
Incremental signals
sinusoidal voltage signals (1 Vpp)
Line count
Line count
512
Direction of rotation
Direction of rotation
Increasing code values with clockwise rotation
Operating temperature
Operating temperature
-20...+100 Grad
Electrical connection
Electrical connection
ribbon cable 0.09 m with PCB connector and housing tube for bus-interface