Letzte Aktualisierung: August 07 2024 23:36:54.

ERM120
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERM120
Incremental modular angle encoder without integral bearing
Line count: 600
Grating period: 395.000 µm
System accuracy: 35.0
Output signal: TTL
Max. scanning frequency:300.00 kHz
Reference mark: 90°
Power supply: 5 V (+-5 %)
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Degree of protection: IP 66 (EN 60529)
Geometry of drum: Outside Ø 75.44 mm, inside
Ø 40 mm, hole circle Ø 50
mm Operating temperature: -20/+100 °C
Electrical connection: free cable end
Pin configuration: D294999
Rotational direction of graduation carrier: CW, positive counting
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Maximum rotational speed: 19000 min-1
Identnumber
Identnumber
323373-05
Line count
Line count
600
Grating period
Grating period
395.000 µm
System accuracy
System accuracy
35.0
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Reference mark
Reference mark
90°
Power supply
Power supply
5 V (+-5 %)
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Degree of protection
Degree of protection
IP 66 (EN 60529)
Geometry of drum
Geometry of drum
Outside Ø 75.44 mm, inside Ø 40 mm, hole circle Ø 50 mm Operating temperature: -20/+100 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D294999
Rotational direction of graduation carrier
Rotational direction of graduation carrier
CW, positive counting
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Maximum rotational speed
Maximum rotational speed
19000 min-1
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
390925-01