Letzte Aktualisierung: July 25 2024 23:36:47.

CT 2501
Incremental length gauge HEIDENHAIN-CERTO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
CT 2501
Incremental length gauge HEIDENHAIN-CERTO
Plunger actuation: With motor
Measuring length: 25.00 mm
Reference mark position:1.7 mm
Accuracy grade: 0.1 µm
Electrical connection: Connector M23, male, 9-pin
Pin configuration: D295051
Cable type: PUR Ø 4.5 mm
Cable length: 1.50 m
Length of additional cable: 1.50 m
Output signal: sinusoidal current signals
(11 µApp)
Signal period: 2.000 µm
Power supply: 5V+-5%
Degree of protection: IP 50 (EN 60529)
Operating temperature: +10/+40 °C
Special characteristics,Customer-specific
length gauge: measuring contact
Identnumber
Identnumber
325392-01
Plunger actuation
Plunger actuation
With motor
Measuring length
Measuring length
25.00 mm
Reference mark position
Reference mark position
1.7 mm
Accuracy grade
Accuracy grade
0.1 µm
Electrical connection
Electrical connection
Connector M23, male, 9-pin
Pin configuration
Pin configuration
D295051
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.50 m
Length of additional cable
Length of additional cable
1.50 m
Output signal
Output signal
sinusoidal current signals (11 µApp)
Signal period
Signal period
2.000 µm
Power supply
Power supply
5V+-5%
Degree of protection
Degree of protection
IP 50 (EN 60529)
Operating temperature
Operating temperature
+10/+40 °C
Special characteristics,Customer-specific
length gauge
length gauge
measuring contact
Downloads / CAD / Mounting / Documentation