Letzte Aktualisierung: July 25 2024 23:36:47.

AK LIDA 17C
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 17C
Scanning head for LIDA incremental exposed linear encoder
Signal period: 40.000µm
Reference mark: active
Output signal: Square-wave signals, TTL
levels with 5-fold
interpolation
Max. scanning frequency: 25.00 kHz
Reference pulse width: 90°
Fault detection signal: for disturbance LOW
Reversal hysteresis: without
Power supply: 5 V (+-5 %)
Cable type: PUR Ø 4.5 mm
Cable length: 0.35 m
Electrical connection: Connector M23, male,
12-pin
Pin configuration: D315654
Fastening type: mounting bracket,
aligned to mounting
surface
Identnumber
Identnumber
329932-S1
Signal period
Signal period
40.000µm
Reference mark
Reference mark
active
Output signal
Output signal
Square-wave signals, TTL levels with 5-fold interpolation
Max. scanning frequency
Max. scanning frequency
25.00 kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
for disturbance LOW
Reversal hysteresis
Reversal hysteresis
without
Power supply
Power supply
5 V (+-5 %)
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
0.35 m
Electrical connection
Electrical connection
Connector M23, male, 12-pin
Pin configuration
Pin configuration
D315654
Fastening type
Fastening type
mounting bracket, aligned to mounting surface
 
Successor product
Identnumber
Identnumber
313110-A7