Letzte Aktualisierung: September 01 2024 23:34:32.

Sealed linear encoder
With optimized thermal behavior Without mounting spar

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Sealed linear encoder
With optimized thermal behavior Without mounting spar
Traversing speed: 60 m/min
Power supply: +5 V
Output signals: squarewave TTL
Without threestate function
Accuracy grade: 0,003 mm
Reference mark: at z = 35 mm, z1 = 400 mm
Electricalconnection: with separate cable
assembly
Interpolation: 10 fold
Signal period: 0,002 mm
Measuring length: 470 mm
Identnumber
Identnumber
329986-AK
Traversing speed
Traversing speed
60 m/min
Power supply
Power supply
+5 V
Output signals
Output signals
squarewave TTL
Without threestate function
Accuracy grade
Accuracy grade
0,003 mm
Reference mark
Reference mark
at z = 35 mm, z1 = 400 mm
Electricalconnection
Electricalconnection
with separate cable assembly
Interpolation
Interpolation
10 fold
Signal period
Signal period
0,002 mm
Measuring length
Measuring length
470 mm
Downloads / CAD / Mounting / Documentation